This driver enables USB communication between Windows computers and SEL USB ports for the following devices:
Installation Instructions
| Product | Revision | Z Number | acSELerator QuickSet Version | SEL Grid Configurator Version |
|---|---|---|---|---|
| SEL-T400L | R104-V4 | 005 | 6.10.7.0 | |
| SEL-T400L | R104-V3 | 005 | 6.10.7.0 | |
| SEL-T400L | R104-V2 | 005 | 6.10.7.0 | |
| SEL-T400L | R104-V1 | 005 | 6.10.7.0 | |
| SEL-T400L | R104-V0 | 005 | 6.10.7.0 | |
| SEL-T400L | R103-V0 | 004 | 6.8.1.0 | |
| SEL-T400L | R102-V0 | 003 | 6.7.0.2 | |
| SEL-T400L | R101-V0 | 002 | 6.5.3.1 | |
| SEL-T400L | R100-V1 | 001 | 6.5.0.11 | |
| SEL-T400L | R100-V0 | 001 | 6.5.0.11 |