html{display:none} SEL-PILC Underground Paper-Insulated Lead-Covered Cable Fault Indicator | Schweitzer Engineering Laboratories

SEL-PILC

Underground Paper-Insulated Lead-Covered Cable Fault Indicator

Apply the SEL-PILC on paper-insulated lead cable (PILC) and on triplexed nonlead cables in underground distribution systems. The SEL-PILC is compatible with single-phase triplexed and three-phase sector (or round) multiconductor cable from 2.2 to 4.64 inches in diameter.

The split-cuff design of the SEL-PILC makes it quick and easy to install without disconnecting the cable. Its rugged construction is designed for submersion in up to 15 feet of water. The SEL-PILC is compatible with the RadioRANGER Underground Wireless Fault Indication System. Used together, they simplify fault finding to quickly locate faults in urban systems.

Accessories and Tools for Fault Indicators and Sensors

Starting At

$808

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Faster, More Reliable Fault Locating—Reduce the time spent on fault locating and reduce reliance on cable thumping. A variety of display options are available to suit your installation, and the auxiliary output contact can serve as a simple SCADA interface.

No Need to Open Vaults—Use the SEL-PILC with the SEL RadioRANGER Underground Wireless Fault Indication System to remove the need to open, enter, pump, or drain vaults and manholes. Troubleshooters can use the SEL-8310 RadioRANGER Remote Fault Reader to find the faulted cable section from street level, in many cases without leaving the truck.

Easy Installation—With a unique split-cuff design and advanced fault detection technology, the SEL-PILC removes the need to disconnect the cable or separate individual phases in triplexed or bundled cables.

Rugged Design—Polycarbonate housing, stainless steel hardware, and fully encapsulated circuitry withstand harsh underground conditions. The SEL-PILC is submersible to 15 feet in brackish water and withstands operating temperatures from –40° to 85°C (–40° to 185°F).

Versatile—Apply the SEL-PILC on three-phase sector PILC, single-phase triplexed PILC, and single-phase triplexed nonlead cable, such as XLPE, with a nonmagnetic concentric neutral or a foil tape shield. 

Features

    1. 1
      Manual test activate location
    2. 2
      Manual reset location
    3. 3
      Expandable split cuff
    4. 4
      Remote large mechanical target display
    1
    2
    3
    4
    1. 1
      SEL-8300 RadioRANGER Wireless Interface (sold separately)
    2. 2
      SEL-8310 RadioRANGER Remote Fault Reader (sold separately)
    3. 3
      SEL-PILC with optional RadioRANGER remote display output that connects to the SEL-8300
    1
    2
    3

Details

  • Narrows possible fault locations to one or two spans of cable.
  • Choice of a remote target or RadioRANGER compatibility maximizes display options.
  • Sensor design accommodates PILC diameters ranging from 2.2 to 4.64 inches.
  • Four- and eight-hour timed reset options ensure sufficient fault-finding time.
  • Split-cuff design makes installation simple.
  • Fully encapsulated circuitry and stainless steel parts withstand harsh underground environments.
  • Durable construction, 3.6 V lithium battery, and reliable circuitry provide more than 15 years of maintenance-free operation. Please see the lithium metal battery warning below.
  • BEACON Bolt display
  • Large “L” display
  • SEL-8310 RadioRANGER Remote Fault Reader display

Video

How To Install A PILC FCI

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


Sales Resource Central access is required to view the content in this tab.

Sales Resource Central