html{display:none} SEL-CRD Overhead Current Reset Fault Indicator | Schweitzer Engineering Laboratories

SEL-CRD

Overhead Current Reset Fault Indicator

The SEL-CRD is used for fault location on overhead power distribution systems. It is powered by load current and indicates a faulted line condition by showing a large red reflective target display. The SEL-CRD automatically resets upon restoration of load current that meets the minimum load requirement.

SEL-CRDs can be installed with a single hot stick, have a 1 ms response time, and significantly reduce fault-finding times. The UV-stabilized polycarbonate housing, vinyl-coated core, and stainless steel spring make the SEL-CRD suitable for application in harsh outdoor conditions.

Starting At

$221

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


The SEL-CRD is powered by line current—no battery is necessary.

There is no minimum voltage requirement.

The SEL-CRD automatically resets upon restoration of the load current.

The inrush restraint feature prevents false tripping during recloser operations.

The SEL-CRD is easy to install with a single hot stick.

UV-stabilized materials provide excellent weatherability.

Details

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


Sales Resource Central access is required to view the content in this tab.

Sales Resource Central