SEL recommends selecting the SEL-735 Power Quality and Revenue Meter in place of the SEL-734 Revenue Meter. The SEL-735 provides capabilities beyond the SEL-734 and at a lower price. SEL will continue to support and warranty the SEL-734.
Replacement product: SEL-735 Power Quality and Revenue Meter
| Product | Revision | Z Number | acSELerator QuickSet Version | SEL Grid Configurator Version |
|---|---|---|---|---|
| SEL-734 | R215-V1 | 107 | 6.6.0.0 | |
| Supports both Form 5 and 9 | ||||
| Product | Revision | Firmware ID | Date Available | Serial Number |
|---|---|---|---|---|
| SEL-734 | R537 | SEL-734-R537-V0-Z015013-D20121114 | 11/21/12 | ~1123250001 or ~3123250001 |
| This is for a Form 5 Meter | ||||
| SEL-734 | R217-V0 | SEL-734-R217-V0-Z107105-D20190911 | 10/2/19 | ~3192750001 |
| This is for a Form 5 and Form 9 Meter (This firmware cannot be upgraded in the field) | ||||
| SEL-734 | R216-V0 | SEL-734-R216-V0-Z107105-D20181120 | 11/27/18 | ~3183310001 |
| This is for a Form 5 and Form 9 Meter (This firmware can be upgraded in the field) | ||||
| SEL-734 | R137 | SEL-734-R137-V0-Z015013-D20121114 | 11/21/12 | ~1123250001 or ~3123250001 |
| This is for a Form 9 Meter | ||||
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
| Product | Revision | Z Number | acSELerator QuickSet Version | SEL Grid Configurator Version |
|---|---|---|---|---|
| SEL-734 | R215-V1 | 107 | 6.6.0.0 | |
| Supports both Form 5 and 9 | ||||