Products
Industries
Services
Education
Support
Company
Login
SEL-587
Overview
Documentation
Support
SEL-587
Toggle Dropdown
Overview
Documentation
Support
Documentation
Featured
Instruction Manual
SEL-587 Current Differential Relay
Data Sheet
SEL-587 Current Differential Relay
Flyer
SEL-587 Two-Terminal Apparatus Current Differential Protection
Literature
Documents sorted by newest first.
Include English Literature
Literature
Flyers
SEL-587 Two-Terminal Apparatus Current Differential Protection
Conformal Coating
Data Sheets
SEL-587 Current Differential Relay
Guideform Specifications
SEL-587 Current Differential Relay
SEL-587 Current Differential Relay
Instruction Manuals
SEL-587 Current Differential Relay
Settings Sheets
SEL-587 Settings Sheets
Ordering Information
SEL-587-0, -1 Relay
SEL-587-0, -1 Connectorized Relay
Wiring Harness for Connectorized SEL-587
Publications
Application Guides
Visualizing Percentage-Restrained Differential Characteristics Using Synchrowave Event
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
Determining the Correct TRCON Setting in the SEL-587 Relay When Applied to Delta-Wye Power Transformers
Applying the SEL-587 to a Wye-Wye Grounded Transformer With an Apparent 60-Degree Phase Shift
Setting an SEL-587 or SEL-387 Differential Relay to Protect a Mobile DABY Transformer
Using the SEL-587 Relay in a Machine Split-Phase Differential Protection Application
Protecting Three Single-Phase Transformers Connected Delta-Wye With Current Transformers Inside the Delta With the SEL-587 Relay
Protecting a Zig-Zag Grounding Transformer With the SEL-587 Relay
Protecting ±30° and ±150° Delta-Wye Transformers with the SEL-587 Relay
Using SEL-587 Relay for Protection of Power Transformer With One Zig-Zag Connection
Using
SELogic
Control Equations to Replace a Sudden Pressure Auxiliary Relay
SEL-587 Configuration and Fast Meter Messages
SEL-587 Fast Operate Command Processing
SEL-587 Compressed ASCII Commands
Shunt Capacitor Bank Protection Schemes Using the SEL-287V/501 and SEL-587/501 Relays
Complete Transformer Protection Schemes Using the SEL-587 and SEL-501 Relays
Case Studies
SEL Technology Improves Relay Response Under High Fault-Current Conditions
Relay's Event Reports Prevent Unnecessary Losses in Materials and Production
Relays Provide Critical Automation and Communications Features for Windsor Substation Upgrade and Auto Plant Transformer Stations
Utility-Grade Relays Protect Critical Motors at Denver-Area Wastewater Plant
Stanford University Installs Advanced Power System
Technical Papers
Case Study: Detection of Turn-to-Turn Faults in a Load Tap Changer Mechanism
Drawings