2 GHz or faster
Microsoft Windows 10 or 11 with 4 GB RAM
1 GB
SVGA 1280 × 1024 or higher resolution
Mouse or other pointing device
Ethernet adapter
Minimum: Intel Core i3 or later
Recommended: Intel Core i5 or later
Microsoft Windows Server 2012 R2, 2016, 2019, or 2022
Microsoft Windows 10 or 11, 64-bit
Minimum: 2 GB
Recommended: 4 GB
Minimum: 128 GB
Recommended: 128 GB SSD
| Number of ICONs | Processor Speed (GHz) | Number of Processor Cores | RAM (GB) | Storage Space (GB)* |
|---|---|---|---|---|
| 25 | 2.4 | 1 | 4 | 1 |
| 26–75 | 3.0 | 2 | 4 | 2** |
| 76–250 | 3.4 | 4 | 8 | 4** |
| >250 | 3.7 | 6+ | 16 | 6** |
*Once the number of ICON events stored in the database exceeds about 4 million, older events are archived to file. Users should implement a strategy for deleting or moving these archive files to stay within storage space requirements.
**An SSD is highly recommended to improve storage access speed when managing more than 25 ICONs.