SEL Grid Configurator is a freely distributed software tool for engineers and technicians to quickly and confidently create, manage, and deploy settings for SEL power system devices. It features a modern interface designed for ease of use, with powerful protection visualization and comprehensive reporting to reduce device deployment complexity.
Operating System: Microsoft Windows 11 (64-bit), Microsoft Windows Server 2016 (64-bit)
Processor: 1.2 GHz dual-core 64-bit processor
RAM: 4 GB
Disk Space: 3 GB available
Display: 1280 × 800 pixels
Required Third-Party Software: Microsoft .NET Framework 4.6.2