html{display:none} SEL-5035 ACSELERATOR Diagram Builder Software - Support | Schweitzer Engineering Laboratories

Support

Contact Your Local Sales Representative

SEL Technical Support

Pullman, WA, USA
+1.509.338.3838

View All Support Contacts

acSELerator Diagram Builder Software

The SEL Real-Time Automation Controller (RTAC) family of devices supports an optional web-based human-machine interface (HMI) system that is well-suited for use in substations and small processes. acSELerator Diagram Builder SEL-5035 Software is a Microsoft Windows application that enables the creation and management of HMI visualization projects for all of the RTACs in your system.

Note: Revision 3.11.0.231 of Diagram Builder and its associated runtime binary are only compatible with RTAC firmware versions R155/R201 or later. If you are running R154/R200 firmware or earlier, contact SEL support for the correct version of Diagram Builder.

Diagram Builder

Version
3.12.0.72
Size
83.37 MB
Date Code
20260316

Verifying SEL Software Downloads

RTAC HMI Runtime Files

Version
3.12.0.72
Size
147.49 MB
Date Code
20260316

Verifying SEL Software Downloads

The SEL Real-Time Automation Controller (RTAC) family of devices supports an optional web-based HMI system that is well-suited for use in substations and small processes. acSELerator Diagram Builder SEL-5035 Software is a Microsoft Windows application that enables the creation and management of HMI visualization projects for all of the RTACs in your system.

RTAC HMI functionality requires version compatibility between three different system components: RTAC firmware, Diagram Builder Software, and the RTAC HMI runtime file.

The below lookup tool provides assistance in determining recommended versions. For example, if your RTAC firmware is R136, then you must use Diagram Builder version 3.0.2.467 and RTAC HMI runtime version 3.0.2.467.

Note that this table is not inclusive of all versions of the Diagram Builder Software and RTAC HMI runtime files. Instead, it lists the latest released (and recommended) versions. Please contact SEL customer support for any questions regarding version compatibility. The latest Diagram Builder and RTAC HMI runtime files are located in the downloads tab above.

Firmware Version