| Separable Connector Voltage Ratings | 15, 25, 28, and 35 kVL-L per IEEE 386 |
| Distribution System Voltage Range | 2.5–35 kVL-L per IEEE 386 |
| Separable Connector Types | Elbow or T-body |
| Test Point Style | Capacitive test point, basic insulating plug |
| Separable Connector Manufacturer Compatibility | Compatible with separable connector manufacturers that comply with IEEE 386 |
| Power Supply | Rated supply voltage: 24–48 Vdc |
| Default Voltage Presence Threshold | 5% (±1%) above the selected voltage loss threshold |
| Voltage Loss Threshold Settings | 50%, 60%, 75%, and 85% |
| Operating Modes | Voltage loss of any phase, voltage loss of three phases |
| System Frequency | 40–66 Hz |
| Contacts (electromechanical) | Form C supported |
| Dimensions (control box) | 168.7 mm x 254.5 mm x 62.2 mm (6.64 in x 10.02 in x 2.45 in) |
| Operating Temperature | –40° to +85°C (–40° to +185°F) |