Login
Products
Industries
Services
Education
Support
Company
Product Selector
SEL-352
Overview
Documentation
Support
SEL-352
Toggle Dropdown
Overview
Documentation
Support
Documentation
Featured
Instruction Manual
SEL-352-1, -2, -3 Breaker Failure Relay
Data Sheet
SEL-352 Breaker Relay
Flyer
SEL-352 - Complete Breaker Protection, Monitoring, and Control
Literature
Documents sorted by newest first.
Include English Literature
Literature
Flyers
SEL-9220 Fiber-Optic Adapter for SEL-300 Series Relays
Conformal Coating
SEL-352 - Complete Breaker Protection, Monitoring, and Control
Data Sheets
SEL-352 Breaker Relay
Guideform Specifications
SEL-352 Breaker Failure Relay
SEL-352 Breaker Failure Relay
Instruction Manuals
SEL-352-1, -2, -3 Breaker Failure Relay
Settings Sheets
SEL-352-1, -2, -3 Settings Sheets
Ordering Information
SEL-352-1, -2 Connectorized Relay
Wiring Harness for Connectorized SEL-352
SEL-352-1, -2, -3 Breaker Failure Relay
Publications
Application Guides
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Introduction to SEL Relays for New Users
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
Add Ground Overcurrent (50N) to the SEL-352-1, -2 Relay Default Breaker Failure for Fault Current Protection Scheme Logic
Voltage Supervision of the Synchronism-Checking Element in the SEL-352-1, -2 Relay - Add Line Overvoltage and Three-Phase Live Line/Bus Voltage Supervision
Grounded Shunt Capacitor Bank Protection Scheme Using SEL-287V and SEL-352 Relays
Breaker Failure Scheme Provides Fast Clearing for Phase Faults and Standard Clearing for Ground Faults Using the SEL-352 Relay
Applying the SEL-352 Relay for Automatic Throw-Over Control of a Bus Tie and Incoming Circuit Breakers
Using the Sel-352 Relay to Avoid Generator and System Damage Due to a Slow Synchronizing Breaker
Drawings