| General | |
|---|---|
| Timing Accuracy (Point-to-Point Link) | <200 ns end-to-end accuracy using two SEL-3405 Transceivers |
| Optical Source | 850 nm (infrared) VCSEL transmitter Typical transmit level: –13 dBm Maximum output level: –9 dBm Maximum link distance: 4 km (point-to-point link) |
| Fiber-Optic Cables and Connectors | ST connectors Multimode fiber (50–200 μm) SEL provides compatible SEL-C805 Multimode 200 μm, SEL-C807 Multimode 62.5/200 μm, and SEL-C808 Multimode 62.5/125 μm Core Fiber-Optic Cables. |
| Power Requirements | The SEL-3405 accepts power applied to Pin 1, 3, or 7. In instances where the device cannot be powered via these pins, SEL offers cable options for powering the device via tinned wires (C942) or power supply (C941) or through the BNC port of an SEL-3400 (C940). |
| Accessory Cables | SEL-C940: DB-9 (for SEL-3405) to dual BNC (for IRIG-B and power) |
| Operating Temperature | –40° to +85°C (–40° to +185°F) |
| Certifications | CE, UKCA, RCM, FCC Laser Safety |
| Warranty | 10 years |