html{display:none} SEL-3401 Digital Clock | Schweitzer Engineering Laboratories

SEL-3401

Digital Clock

Provides a highly visible time display for use in industrial applications where there are time-critical functions set by IRIG-B synchronization signals.

Create synchronized clock systems for control rooms, military bases, substations, power plants, factories, and other industrial facilities.

Starting At

$563

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Time Display for Control Rooms—Provide accurate event logging for control rooms.

Time Display for Factory Floors—Apply as a time display for industrial or manufacturing environments.

Flexible Mounting—Mount on a wall, on a panel, or in a 19" rack, depending on viewing needs.

Distribute IRIG-B Output—Send time signals to other SEL-3401 clocks or devices with the optional IRIG-B output. The surface-mount displays have one optional IRIG-B output, while the rack-mount displays have an option for four.

Details

  • High-visibility, three-inch tall digits for wide-area viewing
  • Simple surface- or rack-mount options
  • Red, green, or amber display ordering option
  • IRIG-B input for high accuracy
  • Connect display clocks together to create synchronized system.

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


Instruction Manuals