Improve safety, signal integrity, and reliability by using two optical fibers instead of wire to transfer bidirectional serial data plus an IRIG-B time synchronization signal. Apply for instrumentation, protection, automation and other applications that benefit from economical fiber-optic links up to ½ kilometer long
Establish EIA-232 communication between devices over a fiber-optic link, 1 to 500 meters long, by connecting a pair of transceivers and an SEL-C805 Multimode 200 µm Core Fiber-Optic Cable with V-pin connectors.
Safety and Security
Install fiber-optic connections to isolate communications from ground potential rise and electrical interference. Transmits visible light (650 nm) for easy inspection.
Fast Data Rates
Transfer data at rates up to 40 kbps with less than a 15 µs delay using the SEL-2800 Fiber-Optic Transceiver, or use the SEL-2810 Fiber-Optic Transceiver With IRIG-B to transfer data and IRIG-B time codes at rates up to 20 kbps with less than 50 µs delay.
Low-Cost Fiber-Optic Communication Use data rates from 0–20,000 bits per second for a full duplex serial link with up to 500 meters of multi-mode optical fiber. Use the same transceivers/modems and fibers to simultaneously transfer simplex IRIG-B time code.Easy Application Plug transceiver/modem directly onto a standard 9-pin serial connector (DB-9). No special mounting is required. Receives power from the host device via the connector; no separate power supply or power wiring is needed. Transmits visible light (650 nm) for easy inspection. One pair of fibers handles duplex serial data link and simplex IRIG-B time code link. Requires no jumpers or settingsSecure and Reliable Data Transfer Far less susceptible to EMI/RFI than copper links.Improved Safety Provides improved isolation from ground potential rise and other electrical hazards compared to copper connections.
2810MR
Price: $201.99
Provide EIA-232 communication between devices with IRIG-B over a fiber-optic link up to 500 m.
Use an SEL Transceiver Mounting Kit and adapter cable when connecting the transceiver to IEDs with an RJ-45 male serial connector or when the mounting depth is an issue (e.g., in switchgear applications). The following kits provide a simple and secure way to remote-mount the transceiver away from the host connector:
Kit Part Number: 915900573SEL Transceiver Mounting Kit Components: Mount onlyApplication: All applications
Kit Part Number: 915900574SEL Transceiver Mounting Kit Components: Mount and SEL-C478A cable (6 ft, RJ-45 to DB-9 female)Application: Connect to SEL-3350, SEL-3355, and SEL-3360 Automation Controllers or an SEL-851 relay
Kit Part Number: 915900575SEL Transceiver Mounting Kit Components: Mount and SEL-C641 cable (6 ft, DB-9 male to DB-9 female)Application: Connect to an SEL IED with a DB-9 interface