Improve safety, signal integrity, and reliability by using optical fiber instead of wire for instrumentation, protection, automation and other applications that benefit from economical fiber-optic links up to ½ kilometer long.
Fiber-Optic Link—Establish EIA-232 communication between devices over a fiber-optic link, 1 to 500 meters long, by connecting a pair of transceivers and an SEL-C805 Multimode 200 µm Core Fiber-Optic Cable with V-pin connectors.
Fast Data Rates—Transfer data at rates up to 40 kbps with less than a 15 µs delay using the SEL-2800 Fiber-Optic Transceiver, or use the SEL-2810 Fiber-Optic Transceiver With IRIG-B to transfer data and IRIG-B time codes at rates up to 20 kbps with less than 50 µs delay.
Safety and Security—Install fiber-optic connections to isolate communications from ground potential rise and electrical interference. Both the SEL-2800 and the SEL-2810 alarm with a visible red light (650 nm), allowing simple visual troubleshooting.
Low-Cost Fiber-Optic Communication
Send serial data 500 meters using multimode optical fiber with standard V-pin connectors. Use data rates from 0-40,000 bits per second.
Easy Application
Plug transceiver/modem directly onto a standard 9-pin serial connector (DB-9). No special mounting is required. Receives power from the host device via the connector; no separate power supply or power wiring is needed. Transmits visible light (650 nm) for easy inspection. Requires no jumpers or settings.
Secure and Reliable Data Transfer
Far less susceptible to EMI/RFI than copper links.
Improved Safety
Provides improved isolation from ground potential rise and other electrical hazards compared to copper connections.
Provide EIA-232 communication between devices over a fiber-optic link up to 500 m.
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.