| General | |
|---|---|
| Ports 1–4 | Ports 1 through 4 each accept an SFP transceiver, which adds a single- or multimode fiber or copper Gigabit Ethernet uplink port. SFP options 0.5 km multimode fiber 10 km single-mode fiber 20 km single-mode fiber 30 km single-mode fiber 40 km single-mode fiber 50 km single-mode fiber 80 km single-mode fiber Copper |
| Ports 5–8 | Data rate 10/100/1000 Mbps Connector RJ45 female Autoconfiguration Crossover, speed, and half- or full-duplex mode |
| Ports 9–24 | Standard Data rate: 10/100 Mbps Connector: RJ45 female Autoconfiguration: Crossover, speed, and half- or full-duplex mode Optional (in groups of four: 9–12, 13–16, 17–20, and 21–24) Multimode and single-mode optical interface Data rate: 100 Mbps Connector: LC |
| Power Supply Ratings | Base unit includes one power supply; second supply is optional. Voltage options 100/120/220/230 Vac @ 45–65 Hz, or 100/125/220/250 Vdc 24/48 Vdc |
| Operating Temperature Range | –40° to +85°C (–40° to +185°F) |
| Relative Humidity | 5–95%, noncondensing |