| General | |
|---|---|
| Displays | 2-line × 16-character LCD 5-inch color touchscreen display, 800 × 480 pixels |
| AC Current Inputs | 5 A or 1 A |
| AC Voltage Inputs | 300 Vac or 8 Vac |
| Power Supply | 125–250 Vdc or 120–240 Vac Input voltage range: 85–300 Vdc or 85–264 Vac 24–48 Vdc Input voltage range: 19.2–60.0 Vdc |
| Communications | Two EIA-232 ports and a third optional EIA-232/EIA-485 port using one expansion card position. Single or dual Ethernet ports:
|
| Protocols | Standard: Modbus RTU, Modbus TCP, DNP3, DNP3 LAN/WAN, Mirrored Bits communications, SEL Fast Meter, SEL Fast SER, SEL ASCII and binary communications, Parallel Redundancy Protocol (PRP), firmware-based Precision Time Protocol (PTP), and Rapid Spanning Tree Protocol (RSTP) Optional: DNP3 Level 2 Outstation and IEC 61850 |
| I/O Plug-In Cards | Four card slots using the following cards:
|
| Operating Temperature | IEC performance rating: –40° to +85°C (–40° to +185°F) Class 1, Zone 2 rating: –40° to +70°C (–40° to +158°F) Note: LCD contrast is impaired for temperatures below –20°C (–4°F) and above +70°C (+158°F). |
| Dimensions | Horizontal panel mount Height: 144 mm (5.67 in) Width: 192 mm (7.56 in) Depth: 147.4 mm (5.8 in) Vertical panel mount Height: 192 mm (7.56 in) Width: 144 mm (5.67 in) Depth: 147.4 mm (5.8 in) |
| Mount | Panel mount |