html{display:none} SEL-5630 ACSELERATOR Meter Reports | Schweitzer Engineering Laboratories

SEL-5630

acSELerator Meter Reports

Transform Metering Data Into Action

SEL meters help you monitor electric load profiles and power quality across your system. You can combine SEL meters with pulse-type or DNP3-enabled devices to monitor consumption of other resources, such as water, air, gas, and steam. SEL acSELerator Team SEL-5045 Software automatically retrieves and stores metering data on these resources in a centralized database.

Meter Reports enhances the visualization and analysis of data captured by SEL meters in your system. After Team collects and stores the data from the metering devices, Meter Reports displays the information so that you can drive planning, operating, and accounting decisions that will increase efficiency and reduce costs.

Budgetary Retail

$2,981 for 25 devices

(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

Request a Follow-Up

*Required

Request a Follow-Up


Manage Site-Wide Energy and Resources—Organize data from site-wide metering points, visualize trends, and observe deviations to focus optimization efforts.

The SEL-735 aggregates and records pulse data from water, air, gas, electricity, and steam (WAGES) transducers. Use acSELerator Meter Reports SEL-5630 Software to analyze site-wide metering data and drive planning, operations, and billing decisions.

Planning and Process OptimizationAvoid peak demands and high-rate consumption by analyzing the electricity usage of processes in your facility. Cut costs by optimizing a schedule that moves overlapping processes to off-peak hours. Over time, use these data to predict system trends and make planning decisions.

Report CustomizationCustomize report layouts and include company information, logos, and attachments. Modify the appearance of graphs with editing tools, and insert annotations near data points. The report designer provides mathematical and logical functions to easily filter data for reports. Or, aggregate data from different metering points.

Visualization and Analysis

Meter Reports enhances the visualization and analysis of data captured by SEL meters in your system. After Team collects and stores the data from the metering devices, Meter Reports displays the information so that you can drive planning, operating, and accounting decisions that will increase efficiency and reduce costs.

5630 System Diagram

Features

    1. 1

      Aggregate metering points to add or subtract channels

    2. 2

      Embed math and logic functions, and customize company information, colors, fonts, layout, and more

    3. 3

      Open multiple reports within tabs

    4. 4

      Conveniently email or export reports

    5. 5

      Add labels on interactive charts

    6. 6

      Quickly view relevant device information in each report

    1
    2
    3
    4
    5
    6

Details

AVAILABLE REPORTS

acSELerator Meter Reports comes with profile data aggregation, a report designer to customize reports, and seven standard reports:

  1. Device Overview Report
  2. SER Report
  3. LDP Report
  4. Energy Balance Report
  5. WAGES Report
  6. VSSI Summary Report
  7. VSSI Detail Report

Video

How to Use SEL acSELerator Meter Reports Software

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Sales Force Central access is required to view the content in this tab.

Sales Force Central

Meter Reports licensing lets you view data from devices polled by Team. If the number of devices you have configured in the Team system exceeds the number of devices for which Meter Reports is licensed, the list of available metering points to report on will be truncated to the licensed quantity.

You do not need a Meter Reports license during the first 60 days following installation. After 60 days, a license is necessary to continue using the software. To purchase a license, contact your local SEL sales representative.

Click here for information on the Customer Licensing Portal to manage your software licenses.