SEL-411L
Overview
Overview
Documentation
Documentation
Specifications
Specifications
Support
Support
Configure and order
Documentation
Instruction Manual
SEL-411L Advanced Line Differential Protection, Automation, and Control System and SEL-400 Series Relays
Data Sheet
SEL-411L Protection, Automation, and Control System
Flyer
SEL-411L Advanced Line Differential Protection, Automation, and Control System
Application Guides
Analyzing Mho and Quadrilateral Distance Elements in Synchrowave Event
MXR_CALCS_05142026.txt
400G Offset Mho_05142026.txt
Application Considerations for the Broken Conductor Detection Element
Applying 87L Over Ethernet With SEL-411L and SEL ICON
Applying 87L Protection in the SEL-411L for Multiterminal Applications
Applying SEL Relays in Systems With Inverter-Based Resources
Applying SEL-411L and SEL-421 Relays to Permissive Underreaching Transfer Trip (PUTT) Schemes
Applying the SEL-411L for In-Line Transformer Applications
View more
Application Notes
Changing Metering Direction in SEL-400 Series Relays for SCADA Applications
Fiber-Optic Amplifiers
Certificates
SEL-411L-0,1,A,B IEC 61850 Edition 2.1 Conformance Certificate
SEL-411L-0,1,A,B IEC 61850 Edition 2.1 MICS PICS PIXIT TICS
SEL-411L-2 IEC 61850 Edition 2.1 Conformance Certificate (IEC 61869-9 Requires 5-Port Card)
SEL-411L-2 IEC 61850 Edition 2.1 MICS PICS PIXIT TICS
Configurable Labels
SEL 400 Series Configurable Label Instructions
SEL-400 Series Enhanced HMI Configurable Label Template (Horizontal; A4)
SEL-400 Series Enhanced HMI Configurable Label Template (Horizontal)
SEL-400 Series Enhanced HMI Configurable Label Template (Vertical; A4)
SEL-400 Series Enhanced HMI Configurable Label Template (Vertical)
Data Sheets
SEL-411L Protection, Automation, and Control System
SEL-411L-2 Advanced Line Differential Protection, Automation, and Control System With Sampled Values or TiDL Technology
Flyers
SEL Digital Secondary System Solutions
SEL Time-Domain Link (TiDL) Technology
SEL-411L Advanced Line Differential Protection, Automation, and Control System
Guideform Specifications
SEL-411L Protection, Automation, and Control System
SEL-411L Protection, Automation, and Control System
SEL-411L-2 Advanced Line Differential Protection, Automation, and Control System With Sampled Values or TiDL Technology
SEL-411L-2 Advanced Line Differential Protection, Automation, and Control System With Sampled Values or TiDL Technology
Installation Guides
Installing IP52 Dust Protection for SEL-400 Series Panel-Mount Relays
SEL-400 Series TiDL Quick-Start Guide
Instruction Manuals
SEL-411L Advanced Line Differential Protection, Automation, and Control System
SEL-411L Advanced Line Differential Protection, Automation, and Control System and SEL-400 Series Relays
SEL-411L-2 Advanced Line Differential Protection, Automation, and Control System With Sampled Values or TiDL Technology
SEL-411L-2 Advanced Line Differential Protection, Automation, and Control System With Sampled Values or TiDL Technology and SEL-400 Series Relays
Related Downloads
SEL-411L and 411L-0, 1 DNP3 Device Profile Information
SEL-411L-2 DNP3 Device Profile Information
Technical Papers
Applying Dependable and Secure Protection With Quadrilateral Distance Elements
Case Study: Comparative Analysis of Conventional Double Blinder and Rate-of-Change-of-Swing-Center Voltage Methods for Power-Swing Blocking During CFE Major Power-Swing Event
Challenges and Solutions for Distance Elements Protecting Transmission Lines With Tapped Loads
Channel Asymmetry Compensation for Line Current Differential Relays Without External Time Sources
Considerations When Using Charging Current Compensation in Line Current Differential Applications
Correlating Traveling-Wave Arrival Times to the Bewley Diagram—A New Systematic Approach for Offline Traveling-Wave Fault Locating
Dependable and Secure Line Current Differential Protection Over Packet-Based Wide-Area Networks With Parallel Redundancy Protocol (PRP)
View more
White Papers
Best Practices for Implementing PTP in the Power Industry
Fly Safe and Level: Customer Examples in Implementing Dual Primary Protection Systems
Time as a Threat Vector: Security Risks in Line Current Differential (87L) Protection Systems
Back to top