Productos
Soluciones
Servicios de ingeniería
Educación
Soporte
Empresa
Iniciar sesión
Controlador de automatización en tiempo real (RTAC) SEL
Presentación
Documentos
Soporte
Controlador de automatización en tiempo real (RTAC) SEL
Toggle Dropdown
Presentación
Documentos
Soporte
Documentos
Destacados
Folleto
SEL Real-Time Automation Controller (RTAC) Product Family
Folleto
Human-Machine Interface (HMI) for SEL Real-Time Automation Controllers (RTACs)
Product Catalog
Automation Controller Platform Accessories
Literatura
Los documentos más nuevos se muestran primero.
Incluir la literatura en inglés
Literatura
Folletos
Sistemas de registro de fallas digitales (DFR) de SEL
Inglés
SEL Real-Time Automation Controller (RTAC) Product Family
Human-Machine Interface (HMI) for SEL Real-Time Automation Controllers (RTACs)
Automated NERC PRC-005 Maintenance and Testing
Secure Communications and Control Solutions
SEL Falling Conductor Mitigation
Grid Connect
CAISO Remote Intelligent Gateway RTAC Flyer
Guías de especificación
Inglés
SEL RTAC (3505, 3530, 3530-4, 3532, 3555, 2240) Guideform Specification
SEL RTAC (3505, 3530, 3530-4, 3532, 3555, 2240) Guideform Specification
Manuales de instrucción
Inglés
acSELerator
RTAC SEL-5033 Software
SEL RTAC Programming Reference
acSELerator
Diagram Builder SEL-5035 Software
Certificaciones
Inglés
SEL RTACs DNP3
RTAC IEC 61850 Edition 2 Certificates
Notas técnicas de firmware
Inglés
RTAC R155-R201 Technical Note
RTAC R154-R200 Technical Note
RTAC R153 Technical Note
RTAC R152 Technical Note
RTAC R151 Technical Note
Publicaciones
Guías de aplicación
Inglés
Using an SEL-700G Relay and an SEL RTAC to Interface With a Cummins Power Generation PowerCommand® Control for System Synchronization and Power Control
Using SEL-735 Metering and Real-Time Automation Controller Devices to Obtain an Electrical Energy Quantities Totalizing System
Configuring
acSELerator Team
for SEL-3620 and RTAC Tiered Communications Architectures: Password Changes, Event Collection, and SOE Collection
Configuring an RTAC to Collect Generic Files by Using IEC 61850 MMS Protocol
Expanding the Dynamic Alarm Colors of Parent Alarm Annunciators in the RTAC HMI
Using the RTAC to Collect and Send Field Winding Insulation Resistance Values From an SEL-2664 to an SEL-400G
Using the RTAC to Collect and Email Monthly SEL-735 Load Profile Reports
Understanding and Using Static Routes in the SEL RTAC
Implementing Communication Redundancy in the RTAC
Related Material
RTAC Redundancy Projects
RTAC Redundancy Appendix A Projects
Monitor IEEE 519 and 1547 Harmonic Distortion Levels With an SEL-735 and RTAC
Related Material
XML_Files
Modbus Configuration for SEL-700 Series Relays and RTAC Devices
Implementing Synchrophasor-Based Anti-Islanding Protection for DERs With Multiple Grid Interconnects Using an SEL RTAC and SEL-735 Meters
Related Material
AG2022-01
Retrieving Event Files From the RTAC by Using File Transfer Protocol
Managing IED Passwords With the SEL-3620 Ethernet Security Gateway and SEL RTAC Using SEL Server Connections
Configuring the SEL RTAC to Exchange Data With SEL IEDs Over IEC 61850 GOOSE
Converting SEL-651R Event Type ASCII Character Strings to DNP3 Analog Inputs in the RTAC
Automating Common RTAC Maintenance Tasks Using Python Scripts and SEL Software
Related Material
Python Scripts-AG2020-08
Configuring the SEL RTAC as a Single Source for Substation Event Data: Job Done Examples of Various Methods for Collecting and Retrieving Digital and Oscillographic Records
Using an RTAC to Monitor Network Status With SNMP
Using an RTAC to Monitor and Report Firmware and Settings Changes in SEL Relays
Using Syslog to Report SEL Relay Security Status
Maximizing RTAC Performance
Using Wireshark to Decode RTAC Serial Line Messages and SEL Protocols
Managing Time in the RTAC
Using an RTAC to Read and Write Analog Data Values to an SEL-2411 Using SEL Fast Message Protocol
Notas de aplicación
Capture datos vitales de la subestación utilizando el sistema de registro digital de fallas (DFR) de SEL
Gestión e integración de recursos de energía distribuida en la red
Inglés
IEC 61131-3 Variable Usage and Initialization in the RTAC
Using the RTAC as a Modern Serial Data Line Analyzer
Artículos técnicos
Inglés
Maximizing Inverter-Based Generation Performance for PV and Storage Generation Facilities
Case Study: Traveling-Wave Fault Locating for an HVdc Transmission Line
A Standardized Way to Monitor Power System Disturbances Using Modern IEDs and Communication Networks
Hardware-in-the-Loop Simulation, Control, and Validation of Battery Inverter Characteristics Through the IBR Control Hardware
Case Study: Modern RAS Applied to Furnas 765 kV Transmission Corridor Improves Itaipu Power Plant and Brazilian Power System Stability
Catch the Next Dynamic Wave: Overview and References of Wide Area Monitoring Systems and Remedial Action Scheme (RAS) Solutions
Case Study: Phasor-Based Control for Managing Inverter Generation
Case Study: Implementing Redundant Logic Controllers in Substations
Simplifying Compliance: An Integrated Approach to Meeting NERC PRC-002 and PRC-005 Requirements
Case Study of Time-Domain Automation and Communications: Field-Proven Benefits to Automation, Control, Monitoring, and Special Protection Schemes
Catching Falling Conductors in Midair – Detecting and Tripping Broken Distribution Circuit Conductors at Protection Speeds
Wind Farm Volt/VAR Control Using a Real-Time Automation Controller
Using Synchronized Phasor Angle Difference for Wide-Area Protection and Control
Libros blancos
Inglés
Best Practices for Implementing PTP in the Power Industry
Using Defense in Depth to Safely Present SCADA Data for Read-Only and Corporate Reporting
Automating Protection System Monitoring and Verification With the SEL RTAC
Leveraging Security – Using the SEL RTAC's Built-In Security Features
Catálogos de productos
Inglés
Automation Controller Platform Accessories
Diagramas