Distribution Feeder Protection Features

Standard Feature

Model option

ƒ This function can be programmed using logic

Features

SEL-451

SEL-351

SEL-351A

SEL-351S

SEL-851

SEL-751

SEL-751A

SEL-501
SEL-501-2

SEL-551
SEL-551C

Distribution Protection—Applications

Distribution Feeder Protection

BF Breaker Failure Protection

ƒ

ƒ

Generator Intertie Protection

25 Synchronism Check

Underfrequency Load Shedding

Undervoltage Load Shedding

Protection

27/59 Under-/Overvoltage

32 Directional Power Elements

ƒ

49 IEC Line/Cable Thermal Overload

ƒ

50 (P,N,G,Q) Overcurrent Element
(Phase, Neutral, Ground, Neg. Seq.)

51 (P,N,G,Q) Time-Overcurrent Element
(Phase, Neutral, Ground, Neg. Seq.)

67 (P,N,Q) Directional Overcurrent
(Phase, Neutral, Neg. Seq.)

78VS Vector Shift

81 Over-Underfrequency

Separate Neutral Overcurrent

Load-Encroachment Supervision

Low-Energy Analog (LEA) Voltage Inputs

Directional Sensitive Earth Fault Protection

Pilot Protection Logic

81R User Rate-of-Change-of-Frequency (df/dt)

ƒ

81RF Fast Rate-of-Change-of-Frequency

ƒ

Harmonic Blocking

Arc Sense Technology (AST)
High-Impedance Fault Detection

Arc-Flash Detection

Phantom Phase Voltage

Current/Voltage Channels

6/6

4/4

4/4

4/4

4/0 Standard
4/3 Optional

4/3 Standard
4/5 Optional

4/0 Standard
4/5 Optional

6/0

4/0

Complete Two-Breaker Control

Instrumentation and Control

79 Automatic Reclosing

Fault Locating

SELogic Control Equations
With Remote Control Switches

SELogic Counters

Voltage Check on Closing

SELogic Nonvolatile Latch

Nonvolatile Local Control Switches

Substation Battery Monitor

Breaker/Recloser Wear Monitor

Trip Coil Monitor

ƒ

ƒ

ƒ

ƒ

ƒ

ƒ

ƒ

Voltage Sag, Swell, and Interruption (VSSI)

Load/Signal Profile Recorder

Sequential Events Recorder

Software-Invertible Polarities

IEC 60255-Compliant Thermal Model

DNP3 Level 2 Outstation

Parallel Redundancy Protocol (PRP)

IEEE 1588 Precision Time Protocol Version 2 (PTPv2)

Time-Domain Link (TIDL) Technology

IEEE C37.118 Synchrophasors

Bay Control

Ethernet

EtherNet/IP

Built-In Web Server

IEC 61850

IEC 61850 Edition 2

IEC 61850-9-2 Sampled Values Technology

Firmware Option With Mirrored Bits Communications Available

Simple Network Time Protocol (SNTP)

Harmonic Metering

RMS Metering