html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-7202

SEL-7202 Line Protection Panel

7202#CJDK

  • Main 1 line current differential and distance protection using the SEL-411L (0411L1X6X5C6DCXH524C4XX)
  • 1300 nm fiber and 850 nm IEEE C37.90 fiber channels
  • Main 2 ultra-high-speed line protection using the SEL-T401L (T401L#0001)
  • Pilot protection (DCB, POTT, or DCUB)
  • Overcurrent and directional elements
  • Breaker failure protection and reclosing for two breakers
  • Sync-check
  • Dimensions of 92" high × 28" wide × 28" deep
  • 125 Vdc power supply and control
  • 5 A phase/5 A neutral
  • Four Ethernet 10/100BASE-T ports
  • FTP, TELNET, synchrophasors, DNP3, and IEC 61850
  • User-configurable nameplates
  • Panel layout and wiring diagrams included
  • Editable schematics and logic settings template