-
Configure
-
Summary
-
Add to Cart
SEL-7210
SEL-7210 Feeder Retrofit Plate
7210#K4D8
- Overcurrent, voltage, frequency, breaker failure, and power elements
- Reclosing, sync-check, hot-line tagging, and breaker control
- Dimensions of 15.75" tall × 22" wide × 10" deep
- 15-foot pigtail to connect to your existing terminal blocks
- 125 Vdc power supply and control
- 5 A phase/5 A neutral current inputs
- Dual Ethernet with DNP3 and IEC 61850
- Customized nameplates
- Layout and wiring diagrams included
- Editable schematics and logic settings template