html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-7201

SEL-7201 Feeder Protection Panel

7201#JB9F

  • Overcurrent, voltage, frequency, breaker failure, and power elements
  • Reclosing, sync-check, hot-line tagging, and breaker control
  • Dimensions of 92" high × 28" wide × 28" deep
  • 125 Vdc power supply and control
  • 5 A phase/5 A neutral
  • Dual Ethernet with DNP3 and IEC 61850
  • Customized nameplates
  • Panel layout and wiring diagrams included
  • Editable schematics and logic settings template