html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-734W

SEL-734W Capacitor Bank Control

734#X3WQ

Compact Enclosure/7-Pin Connector With Sensors

Features

  • Meter form: four-wire wye
  • Conformally coated circuit boards
  • Single-phase voltage supply and measurement, 85–132 Vac
  • Three-phase current measurement via wireless current sensors
  • Wired neutral current input
  • Installed antenna included for wireless sensors
  • Door switch

Communications

  • One 10/100BASE-T copper Ethernet port
  • One EIA-232 front and two rear serial ports
  • Modbus RTU/TCP, DNP3 Level 2 Outstation Serial and LAN/WAN, and SEL protocols

Power Quality and Recording

  • Load profile recorder (16 channels)
  • 32 MB of memory
  • Measures up to 15th-order harmonics

Control Modes

  • SCADA, auto, and manual
  • Front-panel control and indicators
  • Hunting prevention