Compact Enclosure/4-Jaw Socket With Sensors
Features
- Meter form: four-wire wye
- Conformally coated circuit boards
- Single-phase voltage supply and measurement, 85–132 Vac
- Three-phase current measurement via wireless current sensors
- Installed antenna included for wireless sensors
- Door switch
Communications
- One 10/100BASE-T copper Ethernet port
- One EIA-232 front and two rear serial ports
- Modbus RTU/TCP, DNP3 Level 2 Outstation Serial and LAN/WAN, and SEL protocols
Power Quality and Recording
- Load profile recorder (16 channels)
- 32 MB of memory
- Measures up to 15th-order harmonics
Control Modes
- SCADA, auto, and manual
- Front-panel control and indicators
- Hunting prevention