SEL-400G
Advanced Generator Protection System
SEL-400G
- Differential, overcurrent, voltage, and frequency protection
- Four 10/100BASE-T connector with FTP, Telnet, DNP3 LAN/WAN, Modbus TCP, and Parallel Redundancy Protocol (PRP)
- 16 125 VDC inputs, 26 Form A and 4 Form C outputs
- SEL ASCII, Compressed ASCII, Extended Fast Meter, Fast Operate, Fast Message, Fast SER, Mirrored Bits, and synchrophasor communications
- Front panel with 24 target LEDs, 12 operator control pushbuttons, and tricolor LEDs
Power Supply Rating | 125–250 Vdc, 110–240 Vac | 48–125 Vdc, 110–120 Vac |
Current Input | 5 A | 1 A | 5 A | 1 A |
Configuration Number | 400G#GJDM | 400G#H24M | 400G#K2ND | 400G#642K |
| Select | Select | Select | Select |