SEL-2411P
Pump Automation Controller
2411#M9HF
- Vertical panel mount (large LCD, 4 programmable pushbuttons with 8 LEDs, and 7 programmable LEDs)
- 14 digital inputs (DI), 24 Vdc/Vac
- 4 DI/4 digital outputs (DO) card, 125 Vdc/Vac DI
- 8 analog inputs (AI) (0–20 mA, 0–10 Vdc)
- 3 ac voltage inputs (AVI) (three-phase AVI card and phase monitor)
- EIA-232 front/rear ports
- Dual 10/100BASE-T Ethernet
- SEL protocols, Modbus, and DNP3
- Front-panel station setting configurator
- Power supply: 24/48 Vdc, 125 Vdc/Vac DI
- Conformal coating