html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-T4287

Traveling-Wave Test System

T4287001

  • Power supply: 110–240 Vac, 50/60 Hz, 50 VA with a 3-prong female jack (IEC C13)
  • Traveling-wave outputs: two 3-phase current output sets, 5 A-rated with banana jacks
  • Triggering outputs: two transistor-transistor logic (TTL) outputs with BNC connectors
  • Triggering inputs: one TTL input with BNC connector, one 48 V binary input with banana jacks
  • Timing input: demodulated IRIG-B with BNC connector; requires IEEE C37.118-compliant clock
  • Unit weight: ≤ 9.07 kg (20 lb)
  • Unit dimensions: 9.92 in (width) x 5.39 in (height) x 11.95 in (depth) (252 mm x 137 mm x 304 mm)