Products
Solutions
Engineering Services
Education
Support
Company
Configure
Summary
Add to Cart
Price
:
$6,911.75
SEL-651RA
Recloser Control
651RA#04
1 A phase, 0.2 A neutral current inputs
Two 10/100BASE-T communications ports and one EIA-485 port
Two 8–28 Vdc, two 125 Vdc, and five 12 Vdc inputs
Five Form C and five Form A outputs
Configurable labels
Painted aluminum enclosure with GFCI outlet
12 V, 16 Ahr battery
Accessory mounting kit with 12 V auxiliary terminal block and 100 W heater
Low-voltage close connector (2-pin female) and 8-pin connector for voltage inputs (MS5015 size 22)
3-pin male connector for incoming power (MS5015 size 22)
Secondary Input Voltage
Three 300 Vac max inputs and three 8 Vac max LEA inputs with 8-pin connector for LEA inputs (MS26482 size 12)
Three 300 Vac max inputs and three Kyle NOVA LEA inputs with 4-pin connector for LEA inputs (MS5015 size 22)
Sales Item Number
651RA#0401
651RA#0402
Select
Select