-
Configure
-
Summary
-
Add to Cart
SEL-651RA
Recloser Control
651RA#0201
- 1 A phase, 0.2 A neutral current inputs
- Two 10/100BASE-T communication ports and one EIA-485 port.
- Two 8–28 Vdc, two 125 Vdc, and five 12 Vdc inputs
- Five Form C and five Form A outputs
- Configurable labels
- Painted aluminum enclosure with GFCI outlet
- 12 V, 16 Ahr battery
- Accessory mounting kit with 12 V auxiliary terminal block and 100 W heater
- Low-voltage close connector (2-pin female) and 8-pin connector for voltage inputs (MS5015 size 22)
- 3-pin male connector for incoming power (MS5015 size 22)