Typically Ships in 5 Days
Configure
Summary
Add to Cart
Price
:
$3,940.00 USD
SEL-2523
Annunciator Panel
2523#0201
Horizontal panel mount (5U)
Two EIA-232 rear ports and 1 EIA-232 front port
Serial communications protocols: SEL ASCII, Fast Meter, Fast Operate, Modbus RTU, and DNP3 Level 2 Slave
125 Vdc or Vac control input voltage
Power supply: 125/250 Vdc or Vac
Select