Standard single-phase voltage regulator control with forward/reverse operating modes, line drop compensation, SELogic programming, metering, event reporting, a Sequential Events Recorder (SER), load profiling, and synchrophasors.
- Pushbutton raise/lower operators
- SEL-9322 15 Vdc Power Supply
- Standard (IEEE terminal blacks with cord grip)
- Painted aluminum; no custom accessories or wiring
- Communications Port 1—EIA-232
- Communications Port 2—two 10/100BASE-T copper
- Regulator interface, standard (IEEE terminal blocks with cord grip)