Standard single-phase voltage regulator control with forward/reverse operating modes, line drop compensation, SELogic programming, metering, event reporting, a Sequential Events Recorder (SER), load profiling, and synchrophasors.
- Type-A USB flash drive interface
- Standard power supply: 120 Vac, 50/60 Hz
- Two 120 Vac voltage inputs and eight contact inputs (two 120 Vac programmable inputs, four 12 Vdc self-whetted programmable inputs, and two dedicated inputs)
- Seven contact outputs (four programmable and three dedicated)
- Front-panel EIA-232 port
- Additional fiber-optic, 62.5 µm, multimode, ST-style connector communications port
- Communications Port 1, Fiber-optic, 62.5 µm, multimode, ST-style connector
- Toggle switch raise/lower operators