html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-2431

Voltage Regulator Control

2431#0201

Standard single-phase voltage regulator control with forward/reverse operating modes, line drop compensation, SELogic programming, metering, event reporting, a Sequential Events Recorder (SER), load profiling, and synchrophasors.

  • Type-A USB flash driver interface
  • Standard power supply: 120 Vac, 50/60 Hz
  • Two 120 Vac voltage inputs and eight contact inputs (two 120 Vac programmable inputs, four 12 Vdc self-whetted programmable inputs, and two dedicated inputs)
  • Seven contact outputs (four programmable and three dedicated)
  • Front-panel EIA-232 port
  • Additional dual copper Ethernet (10/100BASE-T) RJ45 connector communications port
  • Communications Port 1, Fiber-optic, 62.5 µm, multimode, ST-style connector
  • Toggle switch raise/lower operators