html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-387A

Current Differential and Overcurrent Relay

387#06

  • 3U horizontal rack mount
  • 20 outputs and 14 inputs (125 Vdc control input voltage)
  • 2 REF elements
  • DNP3 Level 2 Outstation
Power Supply 48/125 Vdc or 125 Vac125/250 Vdc or Vac
Current Input 1 A phase/1 A neutral5 A phase/5 A neutral1 A phase/1 A neutral5 A phase/5 A neutral
Sales Item Number 387#0601 387#0603 387#0602 387#0604
Select Select Select Select