-
Configure
-
Summary
-
Add to Cart
SEL-387A
Current Differential and Overcurrent Relay
387#05
- 2U horizontal rack mount
- 8 outputs and 6 inputs (125 Vdc control input voltage)
- 2 REF elements
Power Supply | 48/125 Vdc or 125 Vac | 125/250 Vdc or Vac |
Current Input | 1 A phase/1 A neutral | 5 A phase/5 A neutral | 1 A phase/1 A neutral | 5 A phase/5 A neutral |
Sales Item Number | 387#0501 | 387#0503 | 387#0502 | 387#0504 |
| Select | Select | Select | Select |