Standard SEL communications protocols with Ethernet, IEEE C37.118 synchrophasor measurement, DNP3 Outstation, Modbus TCP/RTU, Telnet, FTP, Web Server, and SNTP
Swing-open door and painted aluminum enclosure with 3-point latches and GFCI outlet
Standard User Interface with Configurable Labels and USB
Four 12 Vdc inputs, five standard outputs, and one alarm output
Two 10/100BASE-T EIA-485 ports
Power supply: 120/230 Vac or 125/250 Vdc
12 V, 40 Ahr battery
Installed accessories: heater and 3-pin receptacle for incoming power