-
Configure
-
Summary
-
Add to Cart
SEL-749M
Motor Relay
749M#01
- Low- and medium-voltage motor protection
- Horizontal chassis
- Power supply: 110–250 Vdc, 110–240 Vac
- 4 ac current input
- 3-phase ac voltage input, 300 Vac maximum
- Serial EIA-232 port
- Multimode ST fiber-optic serial port (receive only)
- IRIG-B time code input or positive temperature coefficient (PTC) input
Control Input Voltage | 125 Vdc/Vac | 110 Vdc/Vac |
Current Inputs | 5 A phase, 5 A neutral | 1 A phase, 1 A neutral | 5 A phase, 5 A neutral | 1 A phase, 1 A neutral |
Sales Item Number | 749M#0101 | 749M#0103 | 749M#0102 | 749M#0104 |
| Select | Select | Select | Select |