html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-710

Motor Protection Relay

710#01

  • Motor protection relay
  • Power supply: 110250 Vdc, 110240 Vac
  • Large LCD with 4 programmable pushbuttons, 8 LEDs, and 8 target LEDs (6 programmable)
  • Communications protocols include: SEL ASCII, Fast Meter, Fast Operate, Fast Message, Mirrored Bits communications, Modbus RTU, and Modbus TCP
  • Additional 3 digital inputs/4 digital outputs/1 420 mA analog output
  • 10 RTD inputs, 3-phase ac voltage input, and 4 ac current inputs
Current Inputs 5 A phase/5 A neutral1 A phase/1 A neutral
Sales Item Number 710#0101 710#0102
Select Select