SEL-710-5
Motor Protection Relay
- Synchronous and induction motor protection with breaker monitoring and broken rotor bar detection
- 5-inch color touchscreen display with 8 pushbuttons
- Power supply: 110–250 Vdc, 110–240 Vac
- Standard ports plus IRIG-B, dual 10/100 BASE-T Ethernet, and EIA-232 rear
- Advanced communication protocols, including IEC 61850 Edition 2 and DNP3
- 4 arc-flash detection inputs and 3 additional ac current inputs for motor differential
- 3 digital inputs, 4 digital outputs, and 1 analog output (4–20 mA)
- 10 RTD inputs
4 AC Current Inputs | 5 A phase/5 A neutral | 1 A phase/1 A neutral |
Sales Item Number | 710#66ND | 710#M44N |
| Select | Select |