SEL-710-5
Motor Protection Relay
- Medium-voltage motor protection with high-speed arc-flash detection (AFD), breaker monitoring, and broken rotor bar detection
- 5-inch color touchscreen display with 8 pushbuttons
- Power supply: 110–250 Vdc, 110–240 Vac
- Standard ports plus single 10/100BASE-T Ethernet, EIA-232 rear, and IRIG-B
- Standard protocols, including Modbus RTU, SEL Fast Message, Fast Meter, Fast Operate, Fast SER, and Mirrored Bits communications
- 4 AFD inputs and 3 additional ac current inputs for motor differential
- 3 digital inputs, 4 digital outputs (DO), and 1 analog output (4–20 mA)
4 AC Current Inputs | 5 A phase/5 A neutral | 1 A phase/1 A neutral |
Sales Item Number | 710#HNC4 | 710#9BMF |
| Select | Select |