html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-710-5

Motor Protection Relay

710#51

  • Synchronous and induction motor protection with breaker monitoring and broken rotor bar detection
  • Power supply: 110/250 Vdc, 110/240 Vac
  • Standard protocols, including Modbus RTU, SEL Fast Message, Fast Meter, Fast Operate, Fast SER, and Mirrored Bits communications
  • Single 10/100BASE-T Ethernet
  • 3 digital inputs, 4 digital outputs, and 1 420 mA analog output
Current Inputs 5 A phase/5 A neutral1 A phase/1 A neutral
Sales Item Number 710#5101 710#5102
Select Select