html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-2600

SEL-2600 RTD Module

2600

RTD module with 12 inputs, superior noise performance

Power Supply 120/240 Vac 125 Vdc
Fiber-Optic Output Port ST connector with standard 5 m (16.4 feet) simplex 62.5 µm fiber-optic cableV-pin connector with standard 3 m (9.8 feet) 200 µm fiber-optic cableST connector with standard 5 m (16.4 feet) simplex 62.5 µm fiber-optic cableV-pin connector with standard 3 m (9.8 feet) 200 µm fiber-optic cable
Sales Item Number 2600A01X 2600A00X 2600D01X 2600D00X
Select Select Select Select