Configure
Summary
Add to Cart
Price
:
$2,711.51
SEL-700GW
Generator Protection Relay
SEL-700GW model, wind generator protection (dual feeder 50/51, breaker failure, 64F)
Ethernet/rear serial options: single 10/100BASE-T Ethernet and EIA-485
Protocols: standard plus DNP3 and IEC 61850 (requires Ethernet)
8 digital inputs
Analog input/4 analog output: ±20 mA or ±10 V jumper-selectable
Two sets of 3-phase ac current inputs
Power Supply and Direct Input Voltage
125 Vdc/Vac digital input
24 Vdc digital input
Current Inputs
1 A phase/1 A neutral
5 A phase/5 A neutral
1 A phase/1 A neutral
5 A phase/5 A neutral
Configuration Number
700G#M48M
700G#86FF
700G#6B8H
700G#FM96
Select
Select
Select
Select