Configure
Summary
Add to Cart
Price
:
$4,779.00
SEL-700G1+
Generator Protection Relay
SEL-700G1+ model, basic generator protection plus 87, Gen 25, 64G, 21, 78, and autosynchronizer
Ethernet/rear serial options: dual 10/100BASE-T Ethernet and EIA-232
Protocols: standard plus DNP3 and IEC 61850
Two sets of 4 digital input (DI)/4 digital output (DO) (
SELect
4 DI/4 DO); 125 Vdc/Vac DI, electromechanical DO
3-phase ac current input (ACI), Vsync input, and Vn input (300 Vac) (
SELect
3 ACI/2 ac voltage input [AVI])
3-phase ACI/neutral ACI/3-phase AVI (300 Vac) (
SELect
4 ACI/3 AVI)
Power Supply and Direct Input Voltage
125 Vdc/Vac digital input
24 Vdc digital input
Current Inputs
1 A phase/1 A neutral
5 A phase/5 A neutral
1 A phase/1 A neutral
5 A phase/5 A neutral
Configuration Number
700G#7GD4
700G#HFKC
700G#GH2B
700G#JFGF
Select
Select
Select
Select