Products
Solutions
Engineering Services
Education
Support
Company
Login
Typically Ships in 2 Days
Configure
Summary
Add to Cart
Price
:
$3,825.43
SEL-735
Power Quality and Revenue Meter
735#PQG2
Advanced Power Quality Metering Features
Metering
Class 0.1 revenue metering accuracy
CL2/10/20 current class and 57–277 V voltage metering
60 Hz system frequency metering
Hardware
1 GB of recording memory
125/250 Vdc or Vac power supply
Two 125 Vdc or Vac digital inputs and three electromechanical outputs
Panel mount
Form 9 four-wire wye; 3 PTs, 3 CTs
Communications IEC 61850
10/100BASE-T copper Ethernet port
EIA-232 front and rear serial ports
EIA-485 rear serial port
SEL, Itron MV-90, Modbus, DNP3, IEEE C37.118-2014 synchrophasors,
Mirrored Bits
communications, Telnet, Ymodem, FTP, and SNTP protocols
Power Quality (PQ)
IEC 61000-4-30 Class A aggregation
512 samples-per-cycle waveform capture
63rd-order harmonic metering
Voltage and current interharmonics
Power harmonics
Flicker measurement
600 VSSI summary events
512 channels of energy and PQ trending
Wave View
= Enhancements from Intermediate model
Select