Products
Solutions
Engineering Services
Education
Support
Company
Typically Ships in 2 Days
Configure
Summary
Add to Cart
Price
:
$3,187.43
SEL-735
Power Quality and Revenue Meter
735#C2L4
Intermediate Power Quality Metering Features
Metering
Class 0.1 revenue metering accuracy
CL2/10/20 current class and 57–277 V voltage metering
60 Hz system frequency metering
Hardware
256 MB of recording memory
125/250 Vdc or Vac power supply
Two 125 Vdc or Vac digital inputs and three electromechanical outputs
Horizontal chassis
Panel mount
Form 9 four-wire wye; 3 PTs, 3 CTs
Communications
IEC 61850
10/100BASE-T copper Ethernet port
EIA-232 front and rear serial ports
EIA-485 rear serial port
SEL, Itron MV-90, Modbus, DNP3, IEEE C37.118-2014 synchrophasors,
Mirrored Bits
communications, Telnet, Ymodem, FTP, and SNTP protocols
Power Quality (PQ)
IEC 61000-4-30 Class A aggregation
128 samples-per-cycle waveform capture
63rd-order harmonic metering
Flicker measurement
270 VSSI summary events
192 channels of energy and PQ trending
= Enhancements from Basic model
Select