Products
Solutions
Engineering Services
Education
Support
Company
Login
Typically Ships in 2 Days
Configure
Summary
Add to Cart
Price
:
$2,247.72
SEL-735
Power Quality and Revenue Meter
735#T5VF
Basic Power Quality Metering Features
Metering
Class 0.1 revenue metering accuracy
CL2/10/20 current class and 57–277 V voltage metering
60 Hz system frequency metering
Hardware
128 MB of recording memory
125/250 Vdc or Vac power supply
Two 125 Vdc or Vac digital inputs and three electromechanical outputs
Vertical chassis
Panel mount
Form 9 four-wire wye; 3 PTs, 3 CTs
Communications
10/100BASE-T copper Ethernet port
EIA-232 front and rear serial ports
EIA-485 rear serial port
SEL, Itron MV-90, Modbus, DNP3, IEEE C37.118-2014 synchrophasors,
Mirrored Bits
communications, Telnet, Ymodem, FTP, and SNTP protocols
Power Quality (PQ)
IEC 61000-4-30 Class A PQ-compliant
16 samples-per-cycle waveform capture
15th-order harmonic metering
270 VSSI summary events
16 channels of energy and PQ trending
Select