Advanced PQ Metering With Touchscreen and Portable Case Features
Metering
- Wheeled transportation case for portable indoor PQ monitoring
- Clip-on voltage leads included for simple installation
- Optional clamp-on and split-core CTs in a selection of ratios available for quick and non-intrusive spot checks
- Class 0.1 revenue metering accuracy
- CL2/10/20 current class and 57–277 V voltage metering
Hardware
- Vertical chassis
- 5-inch color touchscreen display
- 1 GB of recording memory
- 125/250 Vdc or Vac power supply
- Two 125 Vdc or Vac digital inputs and three electromechanical outputs
Communications
- IEC 61850
- 10/100BASE-T copper Ethernet port
- EIA-232 rear serial port
- EIA-485 rear serial port
- USB-C front port
- SEL, Itron MV-90, Modbus, DNP3, IEEE C37.118.1a-2014 synchrophasors, Mirrored Bits communications, Telnet, Ymodem, FTP, and SNTP protocols
Power Quality (PQ)
- IEC 61000-4-30 Class A monitoring
- 512 samples-per-cycle waveform capture
- 63rd-order harmonic metering
- Voltage and current interharmonics
- Flicker measurement
- 600 VSSI summary events
- 512 channels of energy and PQ trending
- Wave View
Enterprise Data Collection and Reporting Bundle
- Automate meter data collection with acSELerator Team Profile for metering and Team Events for waveform data. Visualize data, such as load profile, VSSI, and Sequential Events Recorder data, with acSELerator Meter Reports SEL-5630 Software. Bundle includes a one-device license for each software component.