html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-735

Power Quality and Revenue Meter

735#04

Advanced Revenue and PQ Metering With Touchscreen Features

Metering

  • Class 0.1 revenue metering accuracy
  • CL2/10/20 current class and 57–277 V voltage metering

Hardware

  • Vertical chassis
  • 5-inch color touchscreen display
  • 1 GB of recording memory
  • 125/250 Vdc or Vac power supply
  • Two 125 Vdc or Vac digital inputs and three electromechanical outputs

Communications

  • IEC 61850
  • 10/100BASE-T copper Ethernet port
  • EIA-232 rear serial port
  • EIA-485 rear serial port
  • USB-C front port
  • SEL, Itron MV-90, Modbus, DNP3, IEEE C37.118.1a-2014 synchrophasors, Mirrored Bits communications, Telnet, Ymodem, FTP, and SNTP protocols

Power Quality (PQ)

  • IEC 61000-4-30 Class A monitoring
  • 512 samples-per-cycle waveform capture
  • 63rd-order harmonic metering
  • Voltage and current interharmonics
  • Flicker measurement
  • 600 VSSI summary events
  • 512 channels of energy and PQ trending
  • Wave View

Enterprise Data Collection and Reporting Bundle

  • Automate meter data collection with SEL-5045 acSELerator Team Profile for metering and Team Events for waveform data. Visualize data, such as load profile, VSSI, and Sequential Events Recorder data, with SEL-5630 acSELerator Meter Reports Software. Bundle includes a one-device license for each software component.
  • = Enhancements from Advanced model
System Frequency 50 Hz60 Hz
Meter Form Form 5 (three-wire delta)Form 9 (four-wire wye)Form 5 (three-wire delta)Form 9 (four-wire wye)
Sales Item Number 735#0404 735#0402 735#0403 735#0401
Select Select Select Select